Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC524A

RECOMMENDED FOR NEW DESIGNS

22 GHz to 32 GHz, GaAs, MMIC, I/Q Mixer

Viewing:

Overview

  • Passive: no dc bias required
  • Conversion loss: 9 dB (typical)
  • Image rejection: 20 dB (typical)
  • LO to RF isolation: 35 dB (typical)
  • LO to IF isolation: 25 dB (typical)
  • IP3: 18 dBm (typical)
  • P1dB: 17 dBm (typical)
  • IF pin frequency: dc − 4.5 GHz
  • 12-lead, 3 mm × 3 mm SMT ceramic package

The HMC524ALC3B is a compact gallium arsenide (GaAs), monolithic microwave integrated circuit (MMIC), in phase quadrature (I/Q) mixer in a leadless RoHS compliant surface-mount (SMT) ceramic package. This device can be used as either an image reject mixer or a single-sideband upconverter. The mixer uses two standard, double balanced mixer cells and a 90° hybrid coupler fabricated in a GaAs, metal–semiconductor field effect transistor (MESFET) process. A low frequency quadrature hybrid produces a 100 MHz IF output.

This device is a much smaller alternative to hybrid style image reject mixers and single-sideband upconverter assemblies. The HMC524ALC3B eliminates the need for wire bonding, allowing use of surface-mount manufacturing techniques.

Applications

  • Point to point radios
  • Point to multipoint radios and VSAT
  • Test equipment and sensors
  • Military end use

HMC524A
22 GHz to 32 GHz, GaAs, MMIC, I/Q Mixer
HMC524A Functional Block Diagram HMC524A Pin Configuration HMC524A Circuit Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC524A
HMC524A Evaluation Board
EV1HMC524ALC3BANGLE-web EV1HMC524ALC3BBOTTOM-web EV1HMC524ALC3BTOP-web

Latest Discussions

Recently Viewed