HMC520A

RECOMMENDED FOR NEW DESIGNS

6 GHz to 10 GHz, GaAs, MMIC, I/Q Mixer

Viewing:

Overview

  • Radio frequency (RF) range: 6 GHz to 10 GHz
  • Local oscillator (LO) input frequency range: 6 GHz to 10 GHz
  • Conversion loss: 8 dB typical at 6 GHz to 10 GHz
  • Image rejection: 23 dBc typical at 6 GHz to 10 GHz
  • LO to RF isolation: 43 dB typical
  • LO to intermediate frequency (IF) isolation: 25 dB typical
  • Input third-order intercept (IP3): 19 dBm typical
  • Input power for 1 dB compression (P1dB): 10 dBm typical at 7.1 GHz to 8.5 GHz
  • Wide IF frequency range: DC to 3.5 GHz
  • 24-terminal, 4 mm × 4 mm, ceramic leadless chip carrier

The HMC520A is a compact gallium arsenide (GaAs), monolithic microwave integrated circuit (MMIC), in-phase quadrature (I/Q) mixer in a 24-terminal, RoHS compliant, ceramic leadless chip carrier (LCC) package. The device can be used as either an image reject mixer or a single sideband upconverter. The mixer uses two standard double balanced mixer cells and a 90° hybrid fabricated in a GaAs, metal semiconductor field effect transistor (MESFET) process. The HMC520A is a much smaller alternative to a hybrid style image reject mixer and a single sideband upconverter assembly. The HMC520A eliminates the need for wire bonding, allowing the use of surface-mount manufacturing techniques.

Applications

  • Point to point microwave radios
  • Point to multipoint radios
  • Video satellites (VSATs)
  • Digital radios
  • Instrumentation
  • Automatic test equipment (ATE)

HMC520A
6 GHz to 10 GHz, GaAs, MMIC, I/Q Mixer
HMC520A Functional Block Diagram HMC520A Circuit Diagram HMC520A Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC520A
HMC520A Evaluation Board

Latest Discussions

Recently Viewed