Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC499LC4

PRODUCTION

Medium Power Amplifier SMT, 21 - 32 GHz

Viewing:

Overview

  • Output IP3: +34 dBm
  • Saturated Power: +24 dBm @ 16% PAE
  • Gain: 16 dB
  • +5V @ 200 mA Supply
  • 50 Ohm Matched Input/Output
  • RoHS Compliant 4x4 mm SMT Package

The HMC499LC4 is a high dynamic range GaAs PHEMT MMIC Medium Power Amplifier housed in a leadless “Pb free” RoHS Compliant SMT package. Operating from 21 to 32 GHz, the amplifier provides 16 dB of gain, +24 dBm of saturated power and 16% PAE from a +5V supply voltage. The RF I/Os are DC blocked and matched to 50 Ohms for ease of use. The HMC499LC4 eliminates the need for wire bonding, allowing use of surface mount manufacturing techniques.

Applications

  • Point-to-Point Radios 
  • Point-to-Multi-Point Radios & VSAT 
  • Test Equipment & Sensors 
  • Military End-Use

HMC499LC4
Medium Power Amplifier SMT, 21 - 32 GHz
HMC499LC4_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC499LC4
HMC499LC4 Evaluation Board.

Latest Discussions

Recently Viewed