HMC487

RECOMMENDED FOR NEW DESIGNS

Surface Mount pHEMT 2 Watt Power Amplifier, 9 - 12 GHz

Viewing:

Overview

  • Saturated Power: +33 dBm @ 20% PAE
  • Output IP3: +36 dBm
  • Gain: 20 dB
  • +7V @ 1300 mA Supply
  • 50 Ω Matched Input/Output
  • 25 mm2 Leadless SMT Package

The HMC487LP5E is a high dynamic range GaAs PHEMT MMIC 2 Watt Power Amplifiers housed in leadless 5 x 5 mm surface mount packages. Operating from 9 to 12 GHz, the amplifier provides 20 dB of gain, +33 dBm of saturated power and 20% PAE from a +7V supply voltage. Output IP3 is +36 dBm typical. The RF I/Os are DC blocked and matched to 50 Ohms for ease of use. The HMC487LP5E eliminates the need for wire bonding, allowing use of surface mount manufacturing techniques.

Applications

  • Point-to-Point Radios
  • Point-to-Multi-Point Radios
  • Test Equipment and Sensors
  • Military End-Use

HMC487
Surface Mount pHEMT 2 Watt Power Amplifier, 9 - 12 GHz
hmc487lp5_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC487LP5
HMC487LP5 Evaluation Board.

Latest Discussions

Recently Viewed