Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC480

NOT RECOMMENDED FOR NEW DESIGNS

InGaP HBT Gain Block Amplifier SMT, DC - 5 GHz

Viewing:

Overview

  • P1dB Output Power: +19 dBm to 2.5 GHz
  • Gain: 19 dB @ 1 GHz
    16 dB @ 2 GHz
  • +34 dBm Output IP3
  • Single Supply: +6V to +8V
  • Industry Standard SOT89 Package

The HMC480ST89(E) is a InGaP HBT Gain Block MMIC SMT amplifiers covering DC to 5 GHz and packaged in an industry standard SOT89. The amplifier can be used as a cascadable 50 Ohm RF/IF gain stage as well as a LO or PA driver with up to +20 dBm P1dB output power for cellular/3G, FWA, CATV, microwave radio and test equipment applications. 

The HMC480ST89(E) offers 19 dB of gain with a +34 dBm output IP3 at 1 GHz while requiring only 82 mA from a single positive supply. 

The HMC480ST89(E) InGaP gain blocks offer excellent output IP3 and flat +19 to +20dBm output power performance through 5 GHz compared to equivalent SiGe based products.

Applications

  • Cellular / PCS / 3G 
  • Fixed Wireless & WLAN 
  • CATV, Cable Modem & DBS 
  • Microwave Radio & Test Equipment

HMC480
InGaP HBT Gain Block Amplifier SMT, DC - 5 GHz
hmc480st89_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC480ST89
HMC480ST89 Evaluation Board

Latest Discussions

Recently Viewed