HMC472A

RECOMMENDED FOR NEW DESIGNS

0.5 dB LSB GaAs MMIC 6-Bit Digital Positive Control Attenuator, DC - 3.8 GHz

Viewing:

Overview

  • 0.5 dB LSB Steps to 31.5 dB 
  • Single control line per bit 
  • TTL/CMOS compatible control 
  • ±0.25 dB typical step error
  • Single +5V supply 
  • 24 lead 4x4 mm QFN package: 16 mm2

The HMC472ALP4E are broadband 6-bit GaAs IC digital attenuators in low cost leadless surface mount packages. This single positive control line per bit digital attenuator incorporates off chip AC ground capacitors for near DC operation, making it suitable for a wide variety of RF and IF applications. Covering DC to 3.8 GHz, the insertion loss is less than 2.0 dB typical. The attenuator bit values are 0.5 (LSB), 1, 2, 4, 8, and 16 dB for a total attenuation of 31.5 dB. Attenuation accuracy is excellent at ± 0.25 dB typical step error with an IIP3 of +54 dBm. Six TTL/CMOS control inputs are used to select each attenuation state. A single Vdd bias of +5V is required.


APPLICATIONS

The HMC472ALP4E is ideal for:

  • 3G Infrastructure & access points 
  • Cellular/3G, LTE & UMB
  • WiMAX, WiBN & Fixed Wireless 
  • Test Equipment and Sensors
  • GSM, WCDMA & TD-SCDMA

HMC472A
0.5 dB LSB GaAs MMIC 6-Bit Digital Positive Control Attenuator, DC - 3.8 GHz
HMC472A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC472ALP4
HMC472ALP4 Evaluation Board

Latest Discussions

Recently Viewed