HMC472A

RECOMMENDED FOR NEW DESIGNS

0.5 dB LSB GaAs MMIC 6-Bit Digital Positive Control Attenuator, DC - 3.8 GHz

Viewing:

Overview

  • 0.5 dB LSB Steps to 31.5 dB 
  • Single control line per bit 
  • TTL/CMOS compatible control 
  • ±0.25 dB typical step error
  • Single +5V supply 
  • 24 lead 4x4 mm QFN package: 16 mm2
HMC472A
0.5 dB LSB GaAs MMIC 6-Bit Digital Positive Control Attenuator, DC - 3.8 GHz
HMC472A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC472ALP4
HMC472ALP4 Evaluation Board

Latest Discussions

Recently Viewed