HMC442LC3B

PRODUCTION

Medium Power Amplifier SMT, 17.5 - 25.5 GHz

Viewing:

Overview

  • Gain: 13 dB
  • Saturated Power: +23 dBm @ 26% PAE
  • Supply Voltage: +5V
  • 50 Ohm Matched Input/Output
  • RoHS Compliant 3x3 mm SMT package

The HMC442LC3B is an efficient GaAs PHEMT MMIC Medium Power Amplifier housed in a leadless “Pb free” RoHS compliant SMT package. Operating between 17.5 and 25.5 GHz, the amplifier provides 13 dB of gain, +23 dBm of saturated power and 26% PAE from a +5V supply voltage. This 50 Ohm matched amplifier does not require any external components, making it an ideal linear gain block or driver for HMC SMT mixers. The HMC442LC3B allows the use of surface mount manufacturing techniques.

Applications

  • Point-to-Point Radios 
  • Point-to-Multi-Point Radios 
  • LO Driver for HMC Mixers 
  • Military EW & ECM

HMC442LC3B
Medium Power Amplifier SMT, 17.5 - 25.5 GHz
HMC442LC3B_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

EVAL-HMC442LC3B
HMC442LC3B Evaluation Board.

Latest Discussions

Recently Viewed