HMC441LH5

PRODUCTION

Medium Power Amplifier SMT, 7.0 - 15.5 GHz

Viewing:

Overview

  • Gain: 15 dB
  • Saturated Power:
    +21.5 dBm @ 25% PAE
  • Single Positive Supply: +5V
  • 50 Ohms Matched Input/Output
  • Hermetic SMT Package, 25mm²
  • Screening to MIL-PRF-38535
    (Class B or S) Available

The HMC441LH5 is a broadband 7 to 15.5 GHz GaAs PHEMT MMIC Medium Power Amplifier housed in a hermetic SMT leadless package. The amplifier provides 15 dB of gain and 21.5 dBm of saturated power at 25% PAE from a +5V supply. This 50 Ohm matched amplifier does not require any external components, and the RF I/Os are DC blocked, making it an ideal linear gain block or driver amplifier. The HMC441LH5 allows the use of surface mount manufacturing techniques and is suitable for high reliability military, industrial & space applications.

Applications

  • Telecom Infrastructure 
  • Military Radio, Radar & ECM 
  • Space Systems 
  • Test Instrumentation

HMC441LH5
Medium Power Amplifier SMT, 7.0 - 15.5 GHz
HMC441LH5_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

EVAL-HMC441LH5
HMC441LH5 Evaluation Board

Latest Discussions

Recently Viewed