Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC424ALP3E

PRODUCTION

0.1 GHz to 13.0 GHz, 0.5 dB LSB, 6-Bit, GaAs Digital Attenuator

Viewing:

Overview

  • Attenuation range: 0.5 dB (LSB) steps to 31.5 dB
    • ±0.5 dB typical step error
  • Low insertion loss: 2.8 dB at 4 GHz
  • High linearity at VEE = −3 V
    • Input P0.1dB: 22 dBm typical
    • Input IP3: 45 dBm typical
  • High RF input power handling: 25 dBm maximum
  • Low relative phase: 30° typical at 6.0 GHz
  • Single-supply operation: −3 V to −5 V
  • 16-lead, 3 mm × 3 mm LFCSP package

The HMC424ALP3E is a broadband, 6-bit, gallium arsenide (GaAs), digital attenuator in low cost, leadless surface-mount package with a 31.5 dB attenuation control range in 0.5 dB steps.

The HMC424ALP3E offers excellent attenuation accuracy of ±(0.2 dB + 4% of attenuation state) and high input linearity with a typical insertion loss of less than 4 dB over the specified frequency range from 0.1 GHz to 13.0 GHz. The attenuator bit values are 0.5 dB (LSB), 1 dB, 2 dB, 4 dB, 8 dB, and 16 dB for a total attenuation of 31.5 dB with a ±0.5 dB typical step error.

The device allows a user to program the attenuation state via six parallel control inputs toggled between 0 V and VEE.

The HMC424ALP3E operates with a single negative supply voltage from −3 V to −5 V, and requires an external level shifter to interface with a CMOS/transistor to transistor logic (TTL) interface.

The HMC424ALP3E comes in a RoHS compliant, compact, 3 mm × 3 mm, 16-lead lead frame chip scale package (LFCSP).

Applications

  • Cellular infrastructure
  • Microwave radios and very small aperture terminals (VSATs)
  • Test equipment and sensors
  • Intermediate frequency (IF) and RF designs
  • Military and space

HMC424ALP3E
0.1 GHz to 13.0 GHz, 0.5 dB LSB, 6-Bit, GaAs Digital Attenuator
HMC424ALP3E Functional Block Diagram HMC424ALP3E Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed