HMC424ALH5

PRODUCTION

0.5dB LSB GaAs MMIC 6-Bit Digital Attenuator, DC - 13 GHz

Viewing:

Overview

  • 0.5 dB LSB Steps to 31.5 dB
  • Single Control Line Per Bit
  • ± 0.3 dB Typical Bit Error
  • Hermetic SMT Package, 25mm2
  • Screening to MIL-PRF-38535 (Class B or S) Available

The HMC424ALH5 is a broadband 6-bit GaAs MMIC digital attenuator housed in a hermetic SMT leadless package. Covering DC to 13 GHz, the insertion loss is less than 3.5 dB typical. The attenuator bit values are 0.5 (LSB), 1, 2, 4, 8, and 16 dB for a total attenuation of 31.5 dB. Attenuation accuracy is excellent at ±0.5 dB typical step error with an IIP3 of +34 dBm. Six control voltage inputs, toggled between 0 and -5V, are used to select each attenuation state. A single Vee bias of -5V allows operation at frequencies down to DC. The HMC424ALH5 is compatible with standard and lead free surface mount manufacturing techniques and is suitable for high reliability military, industrial and space applications.

Applications

  • Telecom Infrastructure
  • Military Radio, Radar & ECM
  • Space Systems
  • Test Instrumentation

HMC424ALH5
0.5dB LSB GaAs MMIC 6-Bit Digital Attenuator, DC - 13 GHz
HMC424ALH5 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC424ALH5
HMC424ALH5 Evaluation Board

Latest Discussions

Recently Viewed