HMC409

NOT RECOMMENDED FOR NEW DESIGNS

1 Watt Power Amplifier SMT, 3.3 - 3.8 GHz

Viewing:

Overview

  • Gain: 31 dB
  • 40% PAE @ +32.5 dBm pout
  • 2% EVM @ Pout = +22 dBm
    with 54 Mbps OFDM Signal
  • +46 dBm Output IP3
  • Integrated Power Control (Vpd)
  • Single +5V Supply

The HMC409LP4(E) is a high efficiency GaAs InGaP HBT MMIC Power amplifier operating from 3.3 to 3.8 GHz. The amplifier is packaged in a low cost, leadless SMT package. Utilizing a minimum of external components the amplifier provides 31 dB of gain and +32.5 dBm of saturated power from a +5V supply voltage. The power control (Vpd) can be used for full power down or RF output power/current control. For +22 dBm OFDM output power (64 QAM, 54 Mbps), the HMC409LP4(E) achieves an error vector magnitude (EVM) of 2%, meeting WiMAX 802.16 linearity requirements.

Applications

  • WiMAX 802.16
  • Fixed Wireless Access
  • Wireless Local Loop

HMC409
1 Watt Power Amplifier SMT, 3.3 - 3.8 GHz
hmc409lp4_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC409LP4
HMC409LP4 Evaluation Board.

Latest Discussions

Recently Viewed