Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC349ALP4CE

PRODUCTION

High Isolation, Nonreflective, GaAs, SPDT Switch, 100 MHz to 4 GHz

Viewing:

Overview

  • Nonreflective, 50 Ω design
  • High isolation: 62 dB to 2 GHz
  • Low insertion loss: 1.0 dB to 2 GHz
  • High input linearity
    • 1 dB power compression (P1dB): 34 dBm (typical)
    • Third-order intercept (IP3): 53 dBm (typical)
  • High power handling
    • 33.5 dBm through path, VDD = 5 V
    • 26.5 dBm terminated path
  • Single, positive supply: 3 V to 5 V
  • CMOS-/TTL-compatible control
  • All off state control
  • 16-lead, 4 mm × 4 mm LFCSP
  • Pin-compatible with the HMC8038

The HMC349ALP4CE is a gallium arsenide (GaAs), single-pole, double throw (SPDT) switch, specified from 100 MHz to 4 GHz.

The HMC349ALP4CE is well suited for wireless infrastructure applications by yielding high isolation of 62 dB, low insertion loss of 1.0 dB, high input IP3 of 53 dBm, and high input P1dB of 34 dBm.

The HMC349ALP4CE operates with a single, positive supply voltage from 3 V to 5 V and provides a CMOS-/TTL-compatible control interface.

The HMC349ALP4CE comes in a 16-lead, 4 mm × 4 mm, RoHS compliant, lead frame chip scale package (LFCSP).

APPLICATIONS

  • Wireless infrastructure
  • Mobile radios
  • Test equipment

HMC349ALP4CE
High Isolation, Nonreflective, GaAs, SPDT Switch, 100 MHz to 4 GHz
HMC349ALP4CE Functional Block Diagram HMC349ALP4CE Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC8038 RECOMMENDED FOR NEW DESIGNS

High Isolation, Silicon SPDT, Nonreflective Switch, 0.1 GHz to 6.0 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Latest Discussions

Recently Viewed