Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC347B

RECOMMENDED FOR NEW DESIGNS

GaAs, SPDT Switch, Nonreflective, 0.1 GHz to 20 GHz

Viewing:

Overview

  • Broadband frequency range: 0.1 GHz to 20 GHz 
  • Nonreflective, 50 Ω design
  • Low insertion loss: 1.7 dB typical to 20 GHz
  • High isolation: 46 dB typical to 20 GHz
  • High input linearity
    • Input P1dB: 25 dBm typical
    • Input IP3: 41 dBm typical
  • High power handling
    • 27 dBm through path
    • 25 dBm terminated path
  • 10-pad, 1.3 mm × 0.85 mm × 0.102 mm CHIP

The HMC347B is a broadband, nonreflective gallium arsenide (GaAs), pseudomorphic high electron mobility transistor (pHEMT) SPDT monolithic microwave integrated circuit (MMIC) chip. The switch operates from 0.1 GHz to 20 GHz with an insertion loss of 1.7 dB and an isolation of 46 dB to 20 GHz due to the implementation of on-chip, via hole structures

The switch operates with two negative control voltage inputs (VCTL = −5 V or 0 V), requires no supply, and has no current consumption. All electrical performance data is acquired with the RFx pads of the HMC347B connected to 50 Ω transmission lines via one 3.0 mil × 0.5 mil ribbon of minimal length.

Applications

  • Test instrumentations
  • Microwave radios and very small aperture terminals (VSATs)
  • Military radios, radars, electronic counter measure (ECMs)
  • Broadband telecommunications systems

HMC347B
GaAs, SPDT Switch, Nonreflective, 0.1 GHz to 20 GHz
HMC347B Functional Block Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed