HMC346ALP3E

PRODUCTION

GaAs MMIC Voltage-Variable Attenuator, DC - 14 GHz

Viewing:

Overview

  • Wide Bandwidth: DC - 14 GHz
  • Low Phase Shift vs. Attenuation
  • 30 dB Attenuation Range
  • Simplified Voltage Control
  • 3 x 3 x 1 mm SMT Package

The HMC346ALP3E is an absorptive Voltage Variable Attenuator (VVA) in low cost leadless surface mount plastic package operating from DC - 14 GHz. It features an on-chip reference attenuator for use with an external op-amp to provide simple single voltage attenuation control, 0 to -5V. The device is ideal in designs where an analog DC control signal must control RF signal levels over a 30 dB amplitude range.

Applications

  • Basestation Infrastructure
  • Fiber Optics & Broadband Telecom
  • Microwave Radio & VSAT
  • Military Radios, Radar, & ECM
  • Test Instrumentation

HMC346ALP3E

GaAs MMIC Voltage-Variable Attenuator, DC - 14 GHz

hmc346lp3_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC346ALP3
HMC346ALP3 Evaluation Board

Latest Discussions

No discussions on HMC346ALP3E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed