HMC345A

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC SP4T Non-Reflective Positive Control Switch, DC* - 8 GHz

Viewing:

Overview

  • Broadband Performance: DC - 8 GHz
  • High Isolation: 35 dB @ 6 GHz
  • Low Insertion Loss: 2.0 dB @ 6 GHz
  • Integrated Positive Supply 2:4 TTL Decoder
  • 16 Lead 3×3mm QFN Package: 9 mm2

The HMC345ALP3E is a broadband non-reflective GaAs MESFET SP4T switch in a low cost leadless surface mount packages. Covering DC to 8 GHz, this switch offers high isolation and low insertion loss. This switch also includes an on board binary decoder circuit which reduces the required logic control lines to two. The switch operates using a positive control voltage of 0/+5V, and requires a fixed bias of +5V.

* Blocking capacitors are required at ports RFC and RF1, 2, 3, & 4. Their value will determine the lowest transmission frequency.

APPLICATIONS

This switch is suitable for usage in DC - 8.0 GHz 50-Ohm or 75-Ohm systems:

  • Broadband
  • Fiber Optics
  • Switched Filter Banks
  • Wireless below 8 GHz

HMC345A
GaAs MMIC SP4T Non-Reflective Positive Control Switch, DC* - 8 GHz
HMC345A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADRF5040 RECOMMENDED FOR NEW DESIGNS High Isolation, Silicon SP4T, Nonreflective Switch, 9 kHz to 12.0 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC345ALP3
HMC345ALP3 Evaluation Board

Latest Discussions

Recently Viewed