HMC338LC3B

PRODUCTION

Sub Harmonic Mixer SMT, 24 - 34 GHz

Viewing:

Overview

  • Integrated LO Amplifier: -5 dBm Input
  • Sub-Harmonically Pumped (x2) LO
  • DC - 3 GHz Wideband IF
  • RoHS Compliant 3×3 mm SMT Package
  • Single Positive Supply:
    +4V @ 31mA

The HMC338LC3B is a 24 - 34 GHz Sub-harmonically Pumped (x2) MMIC Mixer with an integrated LO amplifier in a leadless RoHS compliant SMT package. The 2LO to RF isolation is excellent at 30 dB, eliminating the need for additional filtering. The LO amplifier is a single bias (+3V to +4V) design with a nominal -5 dBm drive requirement. The RF and LO ports are DC blocked and matched to 50 Ohms for ease of use while the IF covers DC to 3 GHz. The HMC338LC3B eliminates the need for wire bonding, allowing use of surface mount manufacturing techniques.

APPLICATIONS

  • Point-to-Point Radios
  • Point-to-Multi-Point Radios & VSAT
  • Test Equipment & Sensors
  • Military End-Use
  • SATCOM

HMC338LC3B
Sub Harmonic Mixer SMT, 24 - 34 GHz
HMC338LC3B Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC338LC3B
HMC338LC3B Evaluation Board

Latest Discussions

Recently Viewed