HMC337

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC Sub Harmonic Mixer Chip, 17 - 25 GHz

Viewing:

Overview

  • Integrated LO Amplifier: -5 dBm Input
  • Sub-Harmonically Pumped (x2) LO
  • High 2 LO/RF Isolation: > 25 dB
  • Die Size: 1.32 x 0.97 x 0.1 mm

The HMC337 chip is a sub-harmonically pumped (x2) MMIC mixer with an integrated LO amplifier which can be used as an upconverter or downconverter. The chip utilizes a GaAs PHEMT technology that results in a small overall chip area of 1.28mm². The 2 LO to RF isolation is excellent eliminating the need for additional filtering. The LO amplifier is a single bias (+3V to +4V) two stage design with only -5 dBm nominal drive requirement. All data is measured with the chip in a 50 ohm test fixture connected via 0.076 mm (3 mil) ribbon bonds of minimal length <0.31 mm (<12 mils).

APPLICATIONS

  • 18 and 23 GHz Microwave Radios
  • Up and Down Converter for Point-to-Point Radios
  • Satellite Communication Systems

HMC337
GaAs MMIC Sub Harmonic Mixer Chip, 17 - 25 GHz
HMC337 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed