Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC329ALC3B

PRODUCTION

GaAs, MMIC, Double Balanced Mixer, 24 - 32 GHz

Viewing:

Overview

  • Conversion loss (downconverter): 11 dB typical
  • LO to RF isolation: 36.5 dB typical for 24 GHz to 30 GHz performance
  • Input IP3 (downconverter): 20 dBm typical
  • 12-terminal, RoHS compliant, 3 mm × 3 mm LCC package

The HMC329ALC3B is a general-purpose, double balanced mixer in a leadless, RoHS compliant, surface-mount technology (SMT) package that can be used as an upconverter or down-converter between 24 GHz and 32 GHz. This mixer is fabricated in a gallium arsenide (GaAs), monolithic microwave integrated circuit (MMIC) process and requires no external components or matching circuitry. The HMC329ALC3B provides excellent local oscillator (LO) to radio frequency (RF) and LO to intermediate frequency (IF) suppression due to optimized balun preliminary structures. The mixer operates with LO amplitude above 9 dBm. The RoHS compliant HMC329ALC3B eliminates the need for wire bonding, allowing the use of surface-mount manufacturing techniques.

Applications

  • Microwave and very small aperture terminal (VSAT) radios
  • Test equipment
  • Military electronic warfare (EW)
  • Electronic countermeasure (ECM)
  • Command, control, communications, and intelligence (C3I)

HMC329ALC3B
GaAs, MMIC, Double Balanced Mixer, 24 - 32 GHz
HMC329ALC3B Functional Block Diagram HMC329ALC3B Pin Configuration HMC329ALC3B Circuit Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC329ALC3B
HMC329ALC3B Evaluation Board
EV1HMC329ALC3BANGLE-web EV1HMC329ALC3BBOTTOM-web EV1HMC329ALC3BTOP-web

Latest Discussions

No discussions on HMC329ALC3B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed