Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC260ALC3B

PRODUCTION

10 GHz to 26 GHz, GaAs, MMIC, Double Balanced Mixer

Viewing:

Overview

  • Passive; no dc bias required
  • Conversion loss
    • 8 dB typical for 10 GHz to 18 GHz
    • 9 dB typical for 18 GHz to 26 GHz
  • LO to RF isolation: 40 dB
  • Input IP3: 19 dBm typical for 18 GHz to 26 GHz
  • Wide IF bandwidth: dc to 8 GHz
  • RoHS compliant, 12-terminal, 3 mm × 3 mm, ceramic LCC package: 9 mm2

The HMC260ALC3B is a general-purpose, double balanced, monolithic microwave integrated circuit (MMIC) mixer housed in a leadless, Pb-free, RoHS compliant LCC package. The device can be used as an upconverter or downconverter in the 10 GHz to 26 GHz frequency range. The HMC260ALC3B mixer requires no external components or matching circuitry.

The HMC260ALC3B provides local oscillator (LO) to radio frequency (RF) and LO to intermediate frequency (IF) suppression due to optimized balun structures. The mixer operates with LO amplitude levels between 9 dBm and 15 dBm. The HMC260ALC3B eliminates the need for wire bonding, allowing the use of surface-mount manufacturing techniques.

Applications

  • Point to point radios
  • Point to multipoint radios and very small aperture terminals (VSATs)
  • Test equipment and sensors
  • Military end use

HMC260ALC3B
10 GHz to 26 GHz, GaAs, MMIC, Double Balanced Mixer
HMC260ALC3B Functional Block Diagram HMC260ALC3B Pin Configuration HMC260ALC3B Circuit Diagram
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
ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC260ALC3B
HMC260ALC3B Evaluation Board

Latest Discussions

Recently Viewed