HMC245A

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC SP3T Non-Reflective Switch, DC - 3.5 GHz

Viewing:

Overview

  • Low Insertion Loss: 0.7 dB @ 2.0 GHz
  • Non-Reflective Design
  • Integrated 2:3 TTL Decoder
  • “All Off” Isolation State
  • Single Positive Suppy: Vdd = +5V
  • 16 Lead QSOP SMT Package
HMC245A
GaAs MMIC SP3T Non-Reflective Switch, DC - 3.5 GHz
HMC245A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC245A
HMC245A Evaluation Board

Latest Discussions

Recently Viewed