HMC241ALP3E

PRODUCTION

GaAs, Nonreflective, SP4T Switch 100 MHz to 4 GHz

Viewing:

Overview

  • Broadband frequency range: 100 MHz to 4 GHz
  • Nonreflective 50 Ω design
  • Low insertion loss: 0.7 dB at 2 GHz
  • High isolation: 43 dB at 2 GHz
  • High input linearity at 250 MHz to 4 GHz
    • 1 dB compression (P1dB): 29 dBm typical
    • Third order intercept (IP3): 47 dBm typical
  • High power handling
    • 28.5 dBm through path
    • 25 dBm terminated path
  • Single positive supply: 3 V to 5 V
  • Integrated 2 to 4 line decoder
  • 16-lead, 3 mm × 3 mm LFCSP package
  • ESD rating: 250 V (Class 1A)
  • Pin compatible with the HMC7992

    HMC241ALP3E supports defense and aerospace applications (AQEC standard)

    • Download the HMC241ATCPZ-EP data sheet
    • Military temperature range (−55°C to +125°C)
    • Controlled manufacturing baseline
    • One assembly/test site
    • Product change notification
    • Qualification data available on request

The HMC241ALP3E is a general-purpose, nonreflective, 100 MHz to 4 GHz single-pole, four-throw (SP4T) switch manufactured using a gallium arsenide (GaAs) process. This switch offers high isolation of 43 dB typical at 2 GHz, low insertion loss of 0.7 dB at 2 GHz, and on-chip termination of the isolated ports.

The on-chip circuitry allows the HMC241ALP3E to operate at a single, positive supply voltage range of 3 V to 5 V. This switch requires two positive logic control voltages. The HMC241ALP3E includes an on-chip, binary two to four line decoder that provides logic control from two logic input lines to select one of the four radio frequency (RF) lines.

The HMC241ALP3E is available in a 3 mm × 3 mm, 16-lead LFCSP package. The HMC7992 is the silicon version of this switch and features better performance up to higher frequencies.

APPLICATIONS

  • Cellular/4 G infrastructure
  • Wireless infrastructure
  • Automotive telematics
  • Mobile radios
  • Test equipment

HMC241ALP3E
GaAs, Nonreflective, SP4T Switch 100 MHz to 4 GHz
HMC892ALP5E Functional Block Diagram HMC241ALP3E Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC7992 RECOMMENDED FOR NEW DESIGNS Nonreflective, Silicon SP4T Switch, 0.1 GHz to 6.0 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC241ALP3
HMC241ALP3 Evaluation Board

Latest Discussions

Recently Viewed