Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC220B

RECOMMENDED FOR NEW DESIGNS

5 GHz to 12 GHz GaAs, MMIC, Fundamental Mixer

Viewing:

Overview

  • Low conversion loss: 9 dB
  • No dc bias and no external matching required
  • Ideal for upconversion and downconversion
  • Wideband IF range: DC to 4 GHz
  • Ultrasmall package: 8-Lead MINI_SO_EP

The HMC220B is an ultraminiature, double-balanced mixer in an 8-lead mini small outline package with exposed pad (MINI_SO_EP). This fundamental, monolithic microwave integrated circuit (MMIC) mixer is constructed of gallium arsenide (GaAs) Schottky diodes and planar transformer baluns on the chip.

The device can be used as an upconverter, downconverter, biphase demodulator, or phase comparator from 5 GHz to 12 GHz. The HMC220B provides excellent local oscillator (LO) to radio frequency (RF) and LO to intermediate frequency (IF) isolation due to optimized balun structures and operates as low as 7 dBm. The RoHS compliant HMC220B eliminates the need for wire bonding and is compatible with high volume surface-mount manufacturing techniques.

Applications

  • Very small aperture terminals (VSAT) and mobile satellite communication terminals
  • Microwave and military radio
  • Wireless backhaul equipment
  • Automotive, dedicated short range communications (DSRC) and intelligent vehicle highway systems (IVHS)
  • Military radar, electronic warfare (EW), and electronic counter measure (ECM) subsystems

HMC220B
5 GHz to 12 GHz GaAs, MMIC, Fundamental Mixer
HMC220B Functional Block Diagram HMC220B Pin Configuration HMC220B Circuit Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC220B
HMC220B Evaluation Board

Latest Discussions

Recently Viewed