HMC218B

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC DBL-BAL Mixer, 3.5 - 8 GHz

Viewing:

Overview

  • Passive Double-Balanced Topology
  • Input IP3 : +17 dBm
  • Low Conversion Loss: 7 dB
  • LO / RF Isolation: 38 dB
  • LO / IF Isolation: 32 dB
  • Upconverter & Downconverter Applications
HMC218B
GaAs MMIC DBL-BAL Mixer, 3.5 - 8 GHz
HMC218B Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC218B
HMC218B Evaluation Board

Latest Discussions

Recently Viewed