Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC213B

RECOMMENDED FOR NEW DESIGNS

1.5 GHz to 4.5 GHz, GaAs, MMIC, Double Balanced Mixer

Viewing:

Overview

  • Passive: no dc bias required
  • Conversion loss: 10 dB typical Input IP3: 21 dBm typical
  • RoHS compliant, ultraminiature package: 8-lead MSOP
HMC213B

1.5 GHz to 4.5 GHz, GaAs, MMIC, Double Balanced Mixer

HMC213B Functional Block Diagram HMC213B Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC213B
HMC213B Evaluation Board
EV1HMC213BMS8ANGLE-web EV1HMC213BMS8BOTTOM-web EV1HMC213BMS8TOP-web

Latest Discussions

Recently Viewed