Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1106

GaAs MMIC Mixer, 15 - 36 GHz

Viewing:

Overview

  • Passive: No DC Bias Required
  • Low LO Power: +15 dBm
  • High LO/RF Isolation: 42 dB
  • Wide IF Bandwidth: DC to 24 GHz
  • Upconversion & Downconversion Applications
  • Die Size: 1.79 x 1.46 x 0.1 mm

The HMC1106 is a double-balanced mixer, which can be used as an upconverter or a downconverter, with DC to 24 GHz at the IF port, 20 to 50 GHz at the LO port, and 15 to 36 GHz at the RF port. This passsive MMIC mixer is fabricated with GaAs Shottky diode technology. All bond pads and the die backside are Ti/Au metallized and the Shottky devices are fully passivated for reliable operation. All data shown herein is measured with the chip in a 50 Ohm environment and contacted with RF probes.

APPLICATIONS

  • Microwave Point-to-Point Radios
  • SATCOM
  • Test Equipment & Sensors
  • Military End-Use
  • Automotive Radar

HMC1106
GaAs MMIC Mixer, 15 - 36 GHz
HMC1106 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet
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
Design Tool 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed