Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1105

GaAs MMIC x2 Passive Frequency Multiplier, 20 - 40 GHz Input

Viewing:

Overview

  • Passive: No DC Bias Required
  • Conversion Loss: 12 dBm
  • Fo Isolation: 41 dB
  • 3Fo Isolation: 46 dB
  • Die Size: 1.79 × 1.19 x 0.1 mm

The HMC1105 is a passive miniature frequency doubler MMIC. Suppression of undesired fundamental and higher order harmonics is up to 46 dB typical with respect to input signal level. The doubler utilizes the same GaAs Schottky diode/balun technology found in Hittite MMIC mixers. It features small size, requires no DC bias, and adds no measurable additive phase noise onto the multiplied signal.

APPLICATIONS

  • Point-to-Point and VSAT Radios 
  • V-Band Communications 
  • Test Instrumentation
  • Radar
  • Space

HMC1105
GaAs MMIC x2 Passive Frequency Multiplier, 20 - 40 GHz Input
HMC1105 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Technical Articles 1

Data Sheet