HMC1061

RECOMMENDED FOR NEW DESIGNS

DC to 18 GHz, Ultra Wideband, Dual Rank, 4 GSPS Track-and-Hold Amplifier

Viewing:

Overview

  • 18 GHz input sampling bandwidth (1 V p-p full-scale)
  • 4 GSPS maximum sampling rate
  • 67 dB SFDR at 4 GHz and 0.5 V p-p input and CLK = 1 GSPS)
  • 56 dB SFDR at 4 GHz and 1 V p-p input and CLK = 1 GSPS)
  • Direct coupled input/output
  • Ultra clean output waveforms, minimal glitching
  • ≥65 dB hold mode feedthrough rejection
  • 1.45 per specs mV rms hold mode output noise
  • 32-terminal ceramic leadless chip carrier, 5 mm × 5 mm
HMC1061
DC to 18 GHz, Ultra Wideband, Dual Rank, 4 GSPS Track-and-Hold Amplifier
HMC1061LC5 Functional Block Diagram HMC1061LC5 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed