HMC1055

RECOMMENDED FOR NEW DESIGNS

0.5 GHz to 4.0 GHz, GaAs, SPST Switch

Viewing:

Overview

  • Low insertion loss: 0.7 dB typical at 2.0 GHz
  • High input third-order intercept (IP3): >60 dBm typical
  • Single positive control: 0 V or 3 V
  • Small, surface-mount, 8-lead, 2 mm × 2 mm LFCSP package
HMC1055
0.5 GHz to 4.0 GHz, GaAs, SPST Switch
HMC1055 Functional Block Diagram HMC1055 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC1055LP2C
HMC1055LP2C Evaluation Board

Latest Discussions

Recently Viewed