HMC1020

LAST TIME BUY

RMS Power Detector SMT, Single-Ended, DC - 3.9 GHz

Viewing:

Part Details

  • Broadband Single-Ended RF Input
  • ±1 dB Detection Accuracy to 3.9 GHz
  • Input Dynamic Range:
    -65 dBm to +7 dBm
  • RF Signal Wave Shape
    & Crest Factor Independent
  • Digitally Programmable
    Integration Bandwidth
  • Excellent Temperature Stability
  • Power-Down Mode
  • 24 Lead 4x4mm SMT Package: 16mm²
HMC1020
RMS Power Detector SMT, Single-Ended, DC - 3.9 GHz
hmc1020lp4e_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-HMC1020LP4E
HMC1020LP4E Evaluation Board

Latest Discussions

Recently Viewed