HMC1020

LAST TIME BUY

RMS Power Detector SMT, Single-Ended, DC - 3.9 GHz

Viewing:

Overview

  • Broadband Single-Ended RF Input
  • ±1 dB Detection Accuracy to 3.9 GHz
  • Input Dynamic Range:
    -65 dBm to +7 dBm
  • RF Signal Wave Shape
    & Crest Factor Independent
  • Digitally Programmable
    Integration Bandwidth
  • Excellent Temperature Stability
  • Power-Down Mode
  • 24 Lead 4x4mm SMT Package: 16mm²

The HMC1020LP4E Power Detector is designed for RF power measurement and control applications for frequencies up to 3.9 GHz. The detector provides an accurate RMS representation of any broadband, single-ended RF/IF input signal. The output is a temperature compensated, monotonic representation of real signal power, measured with an input sensing range of 72 dB.

The HMC1020LP4E is ideally suited to those wide bandwidth, wide dynamic range applications requiring repeatable measurement of real signal power, especially where RF/IF wave shape and/or crest factor change with time.

The integration bandwidth of the HMC1020LP4E is digitally programmable with the use of input pins SCI1-4 over a range of more than 3 decades. This allows the user to dynamically set the operation bandwidth and also permits the detection of different types of modulations on the same platform.

HMC1020LP4E features an internal op-amp at output stage, which provides for slope / intercept adjustments and enables controller application.

Typical Applications

  • Log –> Root-Mean-Square
    (RMS) Conversion
  • Tx/Rx Signal Strength
    Indication (TSSI / RSSI)
  • RF Power Amplifier Efficiency Control
  • Receiver Automatic Gain Control
  • Transmitter Power Control

HMC1020
RMS Power Detector SMT, Single-Ended, DC - 3.9 GHz
hmc1020lp4e_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet
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
EVAL-HMC1020LP4E
HMC1020LP4E Evaluation Board

Latest Discussions

Recently Viewed