HMC-XDB112

RECOMMENDED FOR NEW DESIGNS

x2 Passive Frequency Multiplier Chip, 20 - 30 GHz Output

Viewing:

Overview

  • Conversion Loss: 13 dB
  • Passive: No DC Bias Required
  • Input Drive: +13 dBm
  • High Fo Isolation: 30 dB
  • Die Size: 2.2 x 0.65 x 0.1 mm
HMC-XDB112
x2 Passive Frequency Multiplier Chip, 20 - 30 GHz Output
HMC-XDB112 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-XDB112 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed