HMC-VVD102

Obsolete

Analog VVA Attenuator Chip, 17 - 27 GHz

Viewing:

Overview

  • Low Insertion Loss: 1.5 dB
  • Wide Dynamic Range: 18 dB
  • High Input IP3: +17 dBm
  • Single Control Voltage: -4 to +4V
  • Die Size: 1.01 x 1.175 x 0.1 mm
HMC-VVD102
Analog VVA Attenuator Chip, 17 - 27 GHz
hmc-vvd102_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

No discussions on HMC-VVD102 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed