Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC-SDD112

Obsolete

SPDT, Reflective Switch Chip, 55 - 86 GHz

Viewing:

Overview

  • Low Insertion Loss: 2 dB
  • High Isolation: 30 dB
  • DC Blocked RF I/Os
  • Integrated DC Bias Circuitry
  • Die Size: 2.01 x 0.975 x 0.1 mm
HMC-SDD112
SPDT, Reflective Switch Chip, 55 - 86 GHz
hmc-sdd112_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

No discussions on HMC-SDD112 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed