HMC-C583

0.1 GHz to 40 GHz, SPST Switch

Viewing:

Overview

  • 7 dB typical insertion loss
  • Single positive control line
  • 50 dB typical isolation
  • Input third-order intercept (IP3): 40 dBm
  • CMOS-compatible control
  • Nonreflective topology
  • Hermetically sealed module
  • Field replaceable K-type connectors
  • Operating temperature: −55°C to +85°C

The HMC-C583 is a 0.1 GHz to 40 GHz, gallium arsenide (GaAs), pseudomorphic high electron mobility transfer (pHEMT), IC single-pole, single-throw (SPST) switch housed in a miniature hermetic module. This wideband switch features 7 dB typical insertion loss, 50 dB typical isolation, and 40 dBm input IP3.

The switching on/off time is 10 ns typical. A single control voltage input, toggled between 0 V and 5 V, selects the switch state. Removable K-type connectors can be detached to allow direct connection of the input/output pins of the module to a microstrip or coplanar circuit.

Applications

  • Base station infrastructure
  • Fiber optics and broadband telecommunications
  • Microwave radios and VSATs
  • Military radios, radars, and electronic counter measures (ECM)
  • Test instrumentation

HMC-C583
0.1 GHz to 40 GHz, SPST Switch
HMC-C583 Functional Block Diagram HMC-C583 Pin Configuration
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
No discussions on HMC-C583 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed