HMC-C582

Obsolete

0.01 GHz to 20 GHz, Ultra Wideband Power Amplifier Module

Viewing:

Overview

  • High gain: 24 dB
  • P1dB output power: 25 dBm, typical
  • Single 15 V supply
  • Hermetically sealed
  • Field replaceable SMA connector
  • −40°C to +75°C operating temperature range
HMC-C582

0.01 GHz to 20 GHz, Ultra Wideband Power Amplifier Module

HMC-C582 Functional Block Diagram HMC-C582 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C582 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed