HMC-C200

Obsolete

8 GHz to 8.3 GHz, Dielectric Resonator Oscillator Module

Viewing:

Overview

  • Frequency range: 8.0 GHz to 8.3 GHz
  • Low SSB phase noise center frequency: −122 dBc/Hz at 10 kHz offset
  • Voltage supply: 6 V to 15 V at a 116 mA supply current
  • Internal voltage regulator
  • Internal buffer amplifier
  • High power output: 13.5 dBm
  • −40°C to +85°C operating temperature range
HMC-C200
8 GHz to 8.3 GHz, Dielectric Resonator Oscillator Module
HMC-C200 Functional Block Diagram HMC-C200 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C200 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed