HMC-C077

Ultra Low Phase Noise Amplifier Module, 1.5 - 5 GHz

Viewing:

Overview

  • Ultra Low Phase Noise: -163 dBc/Hz @ 1 kHz
  • Gain: 14 dB
  • Output Power: +22 dBm
  • Single Supply Voltage: +7V @ 170mA
  • Hermetically Sealed Module
  • -55 to +85 °C Operating Temperature

The HMC-C077 is a GaAs HBT Ultra Low Noise Amplifier in a miniature, hermetic module designed to operate between 1.5 and 5 GHz. This high dynamic range amplifier module provides 14 dB of gain, 4.5 dB noise figure and up to +22 dBm of output power with a single supply of +7V. The ultra low phase noise contribution of -163 dBc/Hz at 1 kHz offset, enables superior modulation accuracy within transceiver architectures. The wideband distributed amplifier I/O’s are internally matched to 50 Ohms and DC blocked for robust performance. The module features removable SMA connectors which can be detached to allow direct connection of the I/O pins to a microstrip or coplanar circuit.

APPLICATIONS

  • Microwave Radio
  • Military & Space
  • Test Instrumentation
  • VSAT

HMC-C077
Ultra Low Phase Noise Amplifier Module, 1.5 - 5 GHz
HMC-C077 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet
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
No discussions on HMC-C077 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed