HMC-C076

Ultra Low Phase Noise Amplifier Module, 7 - 11 GHz

Viewing:

Overview

  • Ultra Low Phase Noise: -170 dBc/Hz @ 1 kHz
  • Gain: 9 dB
  • Noise Figure: 6 dB
  • Single Supply Voltage: +7V @ 300mA
  • Hermetically Sealed Module
  • -55 to +85 °C Operating Temperature

The HMC-C076 is a GaAs HBT Ultra Low Noise Amplifier in a miniature, hermetic module designed to operate between 7 and 11 GHz. This high dynamic range amplifier module provides 9 dB of gain, 6 dB noise figure and up to +25 dBm of output power with a single supply of +7V. The ultra low phase noise contribution of -170 dBc/Hz at 1 kHz offset, enables superior modulation accuracy within transceiver architectures. The wideband distributed amplifier I/O’s are internally matched to 50 Ohms and DC blocked for robust performance. The module features removable SMA connectors which can be detached to allow direct connection of the I/O pins to a microstrip or coplanar circuit.

Applications

  • Microwave Radio
  • Military & Space
  • Test Instrumentation
  • VSAT

HMC-C076
Ultra Low Phase Noise Amplifier Module, 7 - 11 GHz
hmc-c076_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet
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
No discussions on HMC-C076 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed