HMC-C074

Single Stage Power Amplifier Module, 10 MHz to 6 GHz

Viewing:

Overview

  • Gain: 13 dB typical
  • High 1 dB compression (P1dB) output power: 29 dBm typical
  • High output third-order intercept (IP3): 40 dBm typical
  • Regulated supply and bias sequencing
  • Subminiature Version A (SMA) connectors
  • Operating temperature range: −40°C to +70°C

The HMC-C074 is a single stage power amplifier that operates between 10 MHz and 6 GHz. The amplifier provides 13 dB of gain, 40 dBm output IP3, and 29 dBm of output power at 1 dB gain compression while only consuming 450 mA from a 15 V supply.

The ±0.75 dB gain flatness is excellent from 10 MHz to 6 GHz, making the HMC-C074 ideal for EW, ECM, radar, and test equipment applications.

The amplifier inputs/outputs are dc blocked and internally matched to 50 Ω. Integrated voltage regulators allow for flexible biasing of both the negative and positive supply pins, while internal bias sequencing and active bias control allows for robust operation and stable performance over temperature.

Applications

  • Telecom infrastructure
  • Test instrumentation
  • Military and space
  • Electronic warfare (EW)
  • Electronic countermeasures (ECM)
  • Radars
  • Test equipment

HMC-C074
Single Stage Power Amplifier Module, 10 MHz to 6 GHz
HMC-C074 Functional Block Diagram HMC-C074 Pin Configuration
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
No discussions on HMC-C074 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed