HMC-C073

Wideband VCO w/Buffer Amplifier Module, 38.4 - 43.2 GHz

Viewing:

Overview

  • Wideband Tuning Frequency: 38.4 - 43.2 GHz
  • High Output Power: +13 dBm
  • High Output Voltage: 3.5V pp
  • Low Phase Noise: -98 dBc/Hz @ 100 kHz Offset
  • Low Jitter: 37 fs
  • Single Positive Supply: +5V @ 350mA
  • Operating Temperature: -55°C to +85°C
  • Ultra-Small Hermetic Module
  • Field Replaceable 2.4mm Connector

The HMC-C073 is a high performance VCO that operates over a 38.4 to 43.2 GHz band. An internal output buffer provides +13 dBm of output power and provides excellent frequency pulling performance. Phase noise is excellent at -98 dBc/Hz at 100 kHz offset and the unit provides exceptionally low jitter of 37 fs (calculated). The Vtune port accepts an analog tuning voltage from +2 to +13V. This robust VCO is housed in a very small hermetic module measuring 0.7" x 0.99" x 0.23". The module is supplied with a 2.4mm connector, which can be replaced by a GPO connector.

APPLICATIONS

  • OC-768 Fiber Optic Systems
  • Test & Measurement Equipment
  • Lab Instrumentation
  • Industrial / Medical Equipment
  • Millimeterwave Subsystems

HMC-C073
Wideband VCO w/Buffer Amplifier Module, 38.4 - 43.2 GHz
HMC-C073 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet
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
No discussions on HMC-C073 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed