HMC-C071

PRODUCTION

GaAs MMIC SP4T Non-Reflective Switch, DC - 20 GHz

Viewing:

Overview

  • High Isolation: 
    • >42 dB up to 12 GHz
    • >32 dB up to 20 GHz
  • Low Insertion Loss: 
    • 2 dB @ 2 GHz
    • 2.8 dB @ 12 GHz
  • Fast Switching: 17 ns Rise/Fall Times
  • Non-Reflective Design
  • Hermetically Sealed Module
  • Field Replaceable SMA connectors
  • -55 °C to +85 °C Operating Temperature
HMC-C071

GaAs MMIC SP4T Non-Reflective Switch, DC - 20 GHz

hmc-c071_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C071 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed