HMC-C053

LAST TIME BUY

Voltage Variable Attenuator Module, DC to 20 GHz

Viewing:

Overview

  • Wide bandwidth: dc - 20 GHz
  • Low phase shift vs. attenuation
  • 30 dB attenuation range up to 12 GHz
  • Hermetically sealed module
  • Field replaceable SMA connectors
  • Operating temperature: −55°C to +85°C
HMC-C053

Voltage Variable Attenuator Module, DC to 20 GHz

HMC-C053 Functional Block Diagram HMC-C053 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C053 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed