HMC-C051

Obsolete

DBL-BAL Mixer Module, 11 - 20 GHz

Viewing:

Overview

  • High LO/RF Isolation: 43 dB
  • Passive Double Balanced Topology
  • Low Conversion Loss: 7 dB
  • Wide IF Bandwidth: DC - 6 GHz
  • Robust 1,000V ESD, Class 1C
  • Hermetically Sealed Module
  • Field Replaceable 2.92 mm (RF and LO)
    and SMA (IF) Connectors
  • -55°C to +85°C Operating Temperature

HMC-C051
DBL-BAL Mixer Module, 11 - 20 GHz
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on HMC-C051 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed