HMC-C049

GaAs MMIC Fundamental Mixer, 7 - 14 GHz

Viewing:

Overview

  • Passive Double Balanced Topology
  • High LO/RF Isolation: 48 dB
  • Low Conversion Loss: 7 dB
  • Wide IF Bandwidth: DC - 5 GHz
  • Robust 1,000V ESD, Class 1C
  • Hermetic Module

The HMC-C049 is a 7 - 14 GHz double balanced mixer which provides a low conversion loss, high isolation, and a wide IF bandwidth. This mixer does not require a DC bias and can operate with an LO power level of +9 dBm. The package is a hermetically sealed module that is assembled and tested to meet MIL-883-STD qualifications.

This product comes standard with three female SMA field replaceable connectors that can also be interchanged with blind mate SMP connectors or detached to allow direct connection of the I/O Pins to a microstrip or coplaner circuit.

APPLICATIONS

  • Point-to-Point Radios
  • Point-to-Mulit-Point Radios
  • Test Equipment & Sensors
  • Military End-Use

HMC-C049
GaAs MMIC Fundamental Mixer, 7 - 14 GHz
HMC-C049 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet
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
No discussions on HMC-C049 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed