HMC-C041

Obsolete

I/Q Mixer / IRM Module, 6 - 10 GHz

Viewing:

Overview

  • Wide IF Bandwidth: DC - 3.5 GHz
  • Image Rejection: 35 dB
  • LO to RF Isolation: 45 dB
  • High Input IP3: +25 dBm
  • Hermetically Sealed Module
  • Field Replaceable Coaxial Connectors
  • -55 to +85°C Operating Temperature
HMC-C041
I/Q Mixer / IRM Module, 6 - 10 GHz
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C041 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed