HMC-C040

InGaP HBT Divide-by-10 Module, 0.5 - 17.0 GHz

Viewing:

Overview

  • Ultra Low SSB Phase Noise: -155 dBc/Hz
  • Very Wide Bandwidth
  • Output Power: -1 dBm
  • Single DC Supply: +5V @ 152mA
  • RoHS Compliant & Hermetically Sealed
  • Field Replaceable SMA Connectors
  • -55 to +85°C Operating Temperature

The HMC-C040 is a low noise Divide-by-10 Static Divider utilizing InGaP GaAs HBT technology packaged in a miniature, hermetic module with replaceable SMA connectors. This device operates from 0.5 to 17 GHz input frequency from a single +5V DC supply. The low additive SSB phase noise of -155 dBc/Hz at 100 kHz offset helps the user maintain excellent system noise performance.

APPLICATIONS

  • Point-to-Point/Multi-Point Radios
  • VSAT Radios
  • Fiber Optic
  • Test Equipment
  • Military & Space

HMC-C040
InGaP HBT Divide-by-10 Module, 0.5 - 17.0 GHz
HMC-C040 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
No discussions on HMC-C040 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed