HMC-C036

Obsolete

Wideband Power Amplifier Module, 0.01 - 15 GHz

Viewing:

Overview

  • Gain: 12 dB
  • P1dB Output Power: +28 dBm
  • Regulated Supply and Bias Sequencing
  • Hermetically Sealed Module
  • Field Replaceable SMA connectors
  • 0 to +85°C Operating Temperature
HMC-C036
Wideband Power Amplifier Module, 0.01 - 15 GHz
hmc-c036_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on HMC-C036 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed