HMC-C028

Obsolete

Wideband VCO w/Buffer Amplifier Module, 4 - 8 GHz

Viewing:

Overview

  • Wide Tuning Bandwidth 
  • High Output Power: +20 dBm 
  • Low SSB Phase Noise: -95 dBc/Hz @100 kHz 
  • No External Resonator Needed
  • Single Positive Supply: +8 to +15V @ 185 mA 
  • Hermeticaly Sealed Module 
  • Field Replaceable SMA Connectors 
  • -40C to +85C Operating Temperature
HMC-C028
Wideband VCO w/Buffer Amplifier Module, 4 - 8 GHz
HMC-C028 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C028 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed