HMC-C025

0.5dB LSB 6-Bit Digital Attenuator Module, DC - 13 GHz

Viewing:

Overview

  • 0.5 dB LSB Steps to 31.5 dB
  • Single Control Line per Bit
  • Typical Bit Error: ±0.3 dB
  • CMOS Compatible Control
  • Hermetically Sealed Module
  • Field Replaceable SMA Connectors
  • -55 to +85°C Operating Temperature

The HMC-C025 is a DC to 13 GHz 6-bit GaAs IC Digital Attenuator housed in a miniature hermetic module. This wideband attenuator features 4 dB typical insertion loss, +38 dBm input IP3, and bit values of 0.5 (LSB), 1, 2, 4, 8, and 16 dB for a total attenuation of 31.5 dB. Attenuation accuracy is excellent with ±0.3 dB typical step error.

Six control voltage inputs, toggled between 0 and +5V, are used to select each attenuation state. A single Vdc bias of -5V allows operation at frequencies down to DC. Removable SMA connectors can be detached to allow direct connection of the module’s I/O pins to a microstrip or coplanar circuit.

APPLICATIONS

  • Telecom Infrastructure
  • Microwave Radio & VSAT
  • Military & Space
  • Test Instrumentation

HMC-C025
0.5dB LSB 6-Bit Digital Attenuator Module, DC - 13 GHz
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
No discussions on HMC-C025 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed